IESNA:LM-63-2002
[TEST]P1390089
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1C-840-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 1xLight Square PACKAGE 80CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (14) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.41A 49.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4155.4
TILT=NONE
14 -1 1 73 145 1 1 0.5000 0.5000 0.0000
1.000 1 49.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
15.3 14.1 15.3 17.9 20.5 23.0 25.6 28.1 30.7 34.5 39.6 48.6 65.2 80.5 80.5 79.2 83.1 90.8 113.8 205.8 322.1 350.2 315.7 267.1 200.7 163.6 144.4 134.2 129.1 120.2 107.4 78.0 30.7 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 14.1 15.3 17.9 20.5 23.0 24.3 26.8 28.1 32.0 34.5 40.9 51.1 62.6 63.9 62.6 61.4 65.2 76.7 124.0 182.8 199.4 185.3 164.9 136.8 121.4 115.0 111.2 108.6 103.5 92.0 71.6 34.5 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 14.1 15.3 16.6 19.2 21.7 23.0 25.6 25.6 28.1 30.7 34.5 37.1 44.7 47.3 46.0 40.9 39.6 40.9 42.2 43.5 48.6 56.2 62.6 72.9 80.5 85.6 89.5 88.2 86.9 76.7 65.2 37.1 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 14.1 15.3 16.6 19.2 20.5 21.7 24.3 24.3 26.8 28.1 32.0 33.2 39.6 40.9 40.9 37.1 35.8 37.1 37.1 38.3 42.2 48.6 53.7 61.4 69.0 72.9 75.4 75.4 76.7 70.3 61.4 37.1 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 14.1 15.3 16.6 17.9 20.5 21.7 23.0 23.0 24.3 25.6 28.1 30.7 34.5 35.8 35.8 33.2 33.2 33.2 33.2 33.2 35.8 39.6 43.5 51.1 56.2 60.1 62.6 62.6 65.2 63.9 57.5 38.3 11.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 12.8 14.1 15.3 17.9 19.2 20.5 20.5 20.5 23.0 23.0 25.6 26.8 28.1 29.4 29.4 28.1 29.4 28.1 28.1 28.1 29.4 32.0 34.5 39.6 44.7 46.0 48.6 49.8 55.0 56.2 52.4 38.3 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 12.8 14.1 15.3 16.6 17.9 19.2 19.2 19.2 20.5 20.5 21.7 23.0 23.0 23.0 24.3 24.3 25.6 24.3 23.0 23.0 23.0 23.0 24.3 28.1 32.0 33.2 34.5 37.1 43.5 49.8 48.6 38.3 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 12.8 14.1 15.3 16.6 16.6 17.9 17.9 17.9 19.2 19.2 20.5 21.7 21.7 21.7 21.7 21.7 23.0 23.0 21.7 21.7 21.7 21.7 23.0 26.8 30.7 32.0 33.2 35.8 39.6 43.5 42.2 33.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 12.8 14.1 15.3 15.3 16.6 17.9 17.9 17.9 17.9 17.9 19.2 19.2 19.2 19.2 20.5 20.5 20.5 20.5 20.5 20.5 20.5 20.5 21.7 25.6 29.4 30.7 32.0 33.2 35.8 37.1 35.8 28.1 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 12.8 12.8 14.1 15.3 15.3 16.6 16.6 16.6 16.6 16.6 17.9 17.9 17.9 17.9 17.9 17.9 17.9 19.2 17.9 19.2 19.2 19.2 20.5 23.0 26.8 29.4 30.7 32.0 30.7 29.4 28.1 23.0 11.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 12.8 12.8 14.1 14.1 14.1 15.3 15.3 15.3 15.3 15.3 16.6 15.3 15.3 15.3 15.3 15.3 15.3 16.6 16.6 17.9 17.9 17.9 19.2 21.7 25.6 28.1 29.4 29.4 26.8 23.0 21.7 17.9 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 12.8 12.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 15.3 14.1 14.1 14.1 14.1 14.1 14.1 15.3 15.3 16.6 16.6 16.6 17.9 20.5 23.0 24.3 25.6 24.3 21.7 19.2 17.9 14.1 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 12.8 12.8 12.8 12.8 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 12.8 12.8 12.8 12.8 14.1 12.8 14.1 15.3 16.6 17.9 19.2 20.5 20.5 20.5 19.2 17.9 15.3 12.8 10.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 11.5 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 11.5 11.5 11.5 11.5 11.5 11.5 12.8 12.8 15.3 16.6 17.9 17.9 16.6 16.6 14.1 12.8 10.2 8.9 5.1 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 11.5 11.5 11.5 12.8 11.5 11.5 11.5 11.5 11.5 11.5 11.5 11.5 10.2 10.2 10.2 10.2 10.2 8.9 10.2 11.5 14.1 15.3 16.6 15.3 12.8 11.5 8.9 7.7 6.4 3.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 11.5 11.5 11.5 12.8 11.5 11.5 11.5 11.5 10.2 10.2 10.2 10.2 8.9 8.9 8.9 8.9 8.9 8.9 8.9 10.2 11.5 11.5 12.8 11.5 10.2 8.9 6.4 6.4 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 11.5 11.5 11.5 11.5 11.5 10.2 10.2 10.2 10.2 10.2 8.9 8.9 7.7 7.7 7.7 7.7 8.9 8.9 8.9 7.7 8.9 7.7 8.9 7.7 6.4 6.4 5.1 3.8 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 10.2 10.2 10.2 11.5 10.2 10.2 10.2 10.2 8.9 8.9 7.7 7.7 6.4 6.4 5.1 6.4 7.7 7.7 7.7 6.4 5.1 3.8 3.8 3.8 3.8 2.6 2.6 2.6 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 10.2 10.2 10.2 10.2 10.2 8.9 8.9 8.9 7.7 7.7 6.4 6.4 5.1 5.1 3.8 5.1 6.4 7.7 6.4 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 10.2 10.2 10.2 10.2 10.2 8.9 8.9 8.9 7.7 6.4 5.1 5.1 3.8 3.8 2.6 3.8 5.1 6.4 5.1 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 10.2 10.2 10.2 10.2 10.2 8.9 8.9 7.7 6.4 6.4 5.1 5.1 3.8 2.6 2.6 2.6 3.8 3.8 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 10.2 10.2 8.9 8.9 8.9 7.7 7.7 7.7 6.4 5.1 3.8 3.8 2.6 1.3 1.3 1.3 1.3 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 10.2 10.2 8.9 8.9 8.9 7.7 7.7 6.4 5.1 3.8 2.6 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 10.2 10.2 8.9 8.9 8.9 7.7 7.7 6.4 5.1 2.6 2.6 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 10.2 10.2 8.9 8.9 8.9 7.7 7.7 5.1 3.8 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 8.9 8.9 7.7 7.7 7.7 6.4 6.4 5.1 3.8 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 8.9 8.9 7.7 7.7 7.7 6.4 6.4 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 8.9 8.9 7.7 7.7 7.7 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 8.9 8.9 7.7 7.7 6.4 6.4 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 8.9 7.7 6.4 6.4 6.4 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 8.9 7.7 6.4 6.4 5.1 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 8.9 7.7 6.4 6.4 5.1 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 8.9 7.7 6.4 6.4 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 7.7 6.4 5.1 5.1 3.8 3.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 7.7 6.4 5.1 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 7.7 6.4 5.1 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 7.7 6.4 5.1 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 7.7 6.4 5.1 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 7.7 6.4 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 7.7 6.4 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 7.7 6.4 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 7.7 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 7.7 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 7.7 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 7.7 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 6.4 5.1 3.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 6.4 5.1 3.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 6.4 5.1 3.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 8.9 6.4 5.1 3.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 7.7 6.4 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 7.7 6.4 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 7.7 6.4 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 10.2 7.7 6.4 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 8.9 7.7 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 8.9 7.7 6.4 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 11.5 8.9 7.7 6.4 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 12.8 10.2 8.9 7.7 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 12.8 10.2 8.9 7.7 6.4 5.1 2.6 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 14.1 11.5 10.2 8.9 6.4 5.1 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 14.1 11.5 10.2 8.9 7.7 6.4 3.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 12.8 11.5 10.2 8.9 7.7 5.1 3.8 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 14.1 12.8 11.5 10.2 8.9 6.4 5.1 3.8 2.6 1.3 1.3 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 16.6 14.1 12.8 11.5 10.2 8.9 7.7 6.4 3.8 2.6 2.6 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 16.6 15.3 14.1 12.8 11.5 10.2 8.9 7.7 5.1 3.8 2.6 2.6 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 17.9 16.6 15.3 14.1 12.8 11.5 10.2 8.9 6.4 5.1 3.8 3.8 2.6 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 17.9 16.6 15.3 14.1 12.8 12.8 11.5 8.9 7.7 5.1 5.1 3.8 3.8 2.6 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.3 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 16.6 15.3 14.1 14.1 12.8 10.2 8.9 6.4 6.4 5.1 5.1 3.8 3.8 3.8 2.6 2.6 2.6 2.6 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 2.6 2.6 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 16.6 15.3 15.3 14.1 12.8 11.5 8.9 7.7 6.4 5.1 5.1 3.8 3.8 3.8 2.6 2.6 2.6 2.6 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 2.6 2.6 1.3 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 16.6 16.6 15.3 15.3 14.1 12.8 10.2 8.9 7.7 6.4 6.4 5.1 5.1 3.8 3.8 3.8 3.8 3.8 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3 2.6 2.6 2.6 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 19.2 17.9 16.6 16.6 15.3 15.3 12.8 11.5 8.9 7.7 7.7 6.4 5.1 5.1 5.1 3.8 3.8 3.8 3.8 3.8 3.8 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 3.8 3.8 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 19.2 17.9 17.9 16.6 16.6 15.3 14.1 11.5 10.2 8.9 7.7 7.7 6.4 6.4 5.1 5.1 5.1 5.1 5.1 3.8 3.8 2.6 2.6 2.6 2.6 2.6 2.6 2.6 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 19.2 17.9 17.9 16.6 16.6 16.6 14.1 12.8 10.2 8.9 8.9 7.7 6.4 6.4 5.1 5.1 5.1 5.1 5.1 3.8 3.8 2.6 2.6 2.6 2.6 2.6 2.6 2.6 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 19.2 17.9 17.9 16.6 16.6 16.6 15.3 14.1 11.5 10.2 8.9 8.9 7.7 7.7 6.4 6.4 6.4 6.4 5.1 3.8 3.8 2.6 2.6 2.6 2.6 2.6 2.6 2.6 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 19.2 19.2 19.2 17.9 17.9 17.9 15.3 14.1 12.8 10.2 10.2 8.9 7.7 7.7 6.4 6.4 6.4 6.4 6.4 5.1 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 19.2 19.2 19.2 17.9 17.9 17.9 16.6 15.3 12.8 11.5 10.2 10.2 8.9 8.9 7.7 7.7 7.7 7.7 6.4 5.1 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 19.2 19.2 19.2 17.9 17.9 17.9 16.6 15.3 14.1 11.5 10.2 10.2 8.9 8.9 7.7 7.7 7.7 7.7 6.4 5.1 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 19.2 19.2 19.2 17.9 17.9 17.9 16.6 15.3 14.1 11.5 11.5 10.2 10.2 8.9 8.9 8.9 8.9 7.7 7.7 6.4 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 19.2 19.2 19.2 17.9 17.9 17.9 17.9 15.3 14.1 12.8 11.5 11.5 10.2 10.2 8.9 8.9 8.9 8.9 7.7 6.4 6.4 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 17.9 17.9 17.9 17.9 17.9 17.9 15.3 14.1 12.8 12.8 11.5 11.5 10.2 10.2 10.2 10.2 8.9 8.9 7.7 6.4 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 17.9 17.9 17.9 17.9 17.9 17.9 15.3 14.1 12.8 12.8 11.5 11.5 10.2 10.2 10.2 10.2 8.9 8.9 7.7 6.4 5.1 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 17.9 17.9 17.9 17.9 17.9 17.9 15.3 14.1 12.8 12.8 11.5 11.5 11.5 11.5 11.5 11.5 10.2 10.2 8.9 7.7 6.4 5.1 5.1 5.1 5.1 5.1 5.1 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 17.9 17.9 17.9 17.9 16.6 16.6 15.3 14.1 14.1 14.1 12.8 12.8 11.5 11.5 11.5 12.8 12.8 11.5 10.2 8.9 7.7 6.4 6.4 5.1 5.1 6.4 5.1 5.1 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 17.9 16.6 16.6 16.6 16.6 16.6 15.3 14.1 14.1 14.1 12.8 12.8 12.8 12.8 12.8 12.8 14.1 12.8 10.2 8.9 7.7 6.4 6.4 6.4 6.4 6.4 6.4 5.1 3.8 3.8 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 17.9 16.6 16.6 16.6 15.3 15.3 15.3 14.1 14.1 14.1 12.8 12.8 12.8 12.8 12.8 14.1 15.3 14.1 11.5 10.2 8.9 7.7 7.7 6.4 6.4 7.7 6.4 5.1 3.8 3.8 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 17.9 16.6 16.6 16.6 15.3 15.3 15.3 14.1 14.1 14.1 14.1 14.1 14.1 14.1 14.1 15.3 15.3 15.3 12.8 12.8 12.8 11.5 11.5 10.2 8.9 10.2 8.9 7.7 6.4 5.1 3.8 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 17.9 16.6 16.6 16.6 16.6 15.3 15.3 15.3 15.3 15.3 14.1 14.1 15.3 15.3 15.3 15.3 16.6 15.3 15.3 15.3 16.6 16.6 15.3 12.8 12.8 11.5 10.2 8.9 7.7 6.4 3.8 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 17.9 17.9 16.6 16.6 16.6 16.6 16.6 15.3 15.3 15.3 15.3 15.3 15.3 15.3 15.3 15.3 15.3 16.6 16.6 16.6 16.6 17.9 20.5 20.5 17.9 16.6 15.3 14.1 12.8 11.5 10.2 6.4 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 17.9 17.9 16.6 16.6 16.6 16.6 16.6 15.3 15.3 15.3 15.3 15.3 15.3 15.3 16.6 16.6 16.6 16.6 16.6 16.6 17.9 20.5 24.3 24.3 21.7 19.2 17.9 15.3 14.1 12.8 11.5 7.7 5.1 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 17.9 17.9 16.6 16.6 16.6 17.9 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 17.9 17.9 17.9 17.9 17.9 17.9 19.2 21.7 24.3 25.6 24.3 23.0 21.7 20.5 19.2 16.6 15.3 11.5 7.7 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 17.9 17.9 17.9 17.9 17.9 16.6 16.6 17.9 17.9 17.9 17.9 17.9 19.2 19.2 19.2 19.2 20.5 20.5 21.7 23.0 25.6 26.8 26.8 26.8 26.8 24.3 23.0 21.7 20.5 16.6 10.2 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 17.9 17.9 17.9 19.2 17.9 17.9 17.9 17.9 17.9 17.9 17.9 17.9 19.2 19.2 20.5 20.5 21.7 21.7 23.0 23.0 25.6 26.8 29.4 30.7 30.7 29.4 28.1 25.6 24.3 20.5 12.8 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 17.9 17.9 17.9 17.9 19.2 17.9 17.9 17.9 19.2 19.2 19.2 19.2 19.2 20.5 20.5 21.7 21.7 23.0 23.0 24.3 24.3 25.6 28.1 32.0 34.5 34.5 33.2 32.0 29.4 28.1 24.3 15.3 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 19.2 19.2 19.2 19.2 20.5 19.2 19.2 19.2 20.5 20.5 20.5 20.5 21.7 23.0 23.0 24.3 24.3 24.3 24.3 25.6 25.6 26.8 30.7 34.5 35.8 37.1 37.1 37.1 37.1 35.8 29.4 15.3 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 19.2 19.2 19.2 20.5 20.5 20.5 20.5 20.5 21.7 23.0 23.0 23.0 23.0 24.3 25.6 26.8 25.6 25.6 25.6 26.8 26.8 28.1 32.0 35.8 38.3 39.6 39.6 42.2 44.7 42.2 35.8 16.6 2.6 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 20.5 20.5 20.5 20.5 21.7 21.7 21.7 21.7 23.0 24.3 24.3 24.3 25.6 26.8 26.8 28.1 28.1 26.8 25.6 26.8 26.8 29.4 34.5 38.3 39.6 40.9 43.5 47.3 51.1 49.8 40.9 16.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 20.5 20.5 20.5 21.7 21.7 23.0 23.0 23.0 24.3 25.6 25.6 25.6 26.8 28.1 29.4 30.7 29.4 28.1 26.8 28.1 28.1 30.7 35.8 39.6 40.9 43.5 46.0 52.4 58.8 56.2 46.0 16.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 20.5 20.5 21.7 23.0 23.0 24.3 24.3 25.6 26.8 28.1 29.4 30.7 33.2 33.2 33.2 34.5 33.2 33.2 32.0 34.5 38.3 40.9 47.3 51.1 52.4 55.0 56.2 60.1 62.6 57.5 43.5 15.3 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 21.7 21.7 24.3 24.3 25.6 26.8 28.1 29.4 32.0 33.2 37.1 39.6 38.3 38.3 38.3 37.1 38.3 38.3 40.9 48.6 52.4 58.8 62.6 65.2 66.5 66.5 67.7 66.5 58.8 39.6 15.3 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 21.7 23.0 24.3 25.6 26.8 28.1 29.4 32.0 34.5 37.1 42.2 44.7 43.5 42.2 40.9 40.9 42.2 43.5 47.3 57.5 62.6 69.0 74.1 76.7 78.0 75.4 74.1 70.3 60.1 37.1 14.1 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 21.7 23.0 25.6 26.8 28.1 29.4 32.0 34.5 37.1 40.9 47.3 51.1 48.6 46.0 44.7 44.7 47.3 48.6 53.7 67.7 72.9 80.5 85.6 88.2 89.5 85.6 81.8 74.1 61.4 33.2 12.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 23.0 24.3 26.8 28.1 30.7 32.0 35.8 39.6 44.7 53.7 63.9 66.5 65.2 63.9 67.7 85.6 126.5 164.9 189.2 199.4 190.5 152.1 134.2 122.7 116.3 107.4 98.4 85.6 61.4 30.7 12.8 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 23.0 24.3 26.8 29.4 32.0 34.5 38.3 43.5 51.1 65.2 80.5 81.8 80.5 81.8 90.8 125.3 205.8 279.9 324.7 329.8 308.0 223.7 181.5 155.9 141.9 127.8 113.8 95.9 61.4 28.1 11.5 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 24.3 25.6 28.1 30.7 34.5 38.3 43.5 55.0 76.7 108.6 131.7 143.2 157.2 181.5 236.5 375.8 621.2 896.0 972.7 893.5 732.4 576.5 429.5 318.3 236.5 181.5 140.6 111.2 61.4 30.7 11.5 1.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 24.3 25.6 29.4 32.0 37.1 40.9 48.6 66.5 101.0 152.1 181.5 203.2 232.6 279.9 382.2 626.3 1036.6 1512.1 1620.8 1455.9 1156.8 929.2 677.4 480.6 331.1 235.2 167.4 126.5 60.1 32.0 11.5 1.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 24.3 26.8 30.7 33.2 39.6 49.8 76.7 126.5 198.1 277.4 345.1 406.5 476.8 570.1 764.4 1220.7 1855.9 2394.1 2502.7 2330.2 2040.0 1830.4 1569.6 1269.2 887.1 538.1 300.4 162.3 66.5 34.5 12.8 1.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 24.3 26.8 30.7 34.5 43.5 57.5 106.1 187.9 295.3 402.6 508.7 608.4 719.6 860.2 1147.8 1815.0 2675.3 3276.0 3384.7 3203.2 2922.0 2731.5 2461.8 2057.9 1441.8 841.1 432.0 196.8 71.6 37.1 12.8 1.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 24.3 28.1 32.0 35.8 46.0 66.5 134.2 248.0 392.4 527.9 671.1 811.7 963.8 1149.1 1530.0 2409.4 3493.3 4158.0 4265.3 4077.4 3805.2 3632.6 3354.0 2845.3 1997.8 1142.7 565.0 232.6 78.0 39.6 14.1 1.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 24.3 28.1 32.0 37.1 48.6 74.1 162.3 308.0 489.5 653.2 834.7 1013.6 1206.6 1439.2 1912.2 3003.8 4312.6 5039.9 5147.3 4950.5 4687.1 4533.8 4246.2 3633.9 2552.6 1445.6 696.6 267.1 83.1 42.2 14.1 1.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 24.3 28.1 33.2 39.6 53.7 97.1 237.7 434.6 655.7 867.9 1068.6 1274.4 1487.8 1792.0 2440.1 3635.2 4963.2 5621.5 5734.0 5594.7 5451.5 5349.3 4977.3 4141.4 2984.6 1827.8 1028.9 347.7 103.5 43.5 12.8 1.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 20.5 21.7 24.3 29.4 33.2 40.9 58.8 120.2 311.9 559.9 820.6 1082.6 1302.5 1535.1 1769.0 2144.8 2966.7 4265.3 5612.6 6201.8 6320.7 6238.9 6214.6 6163.5 5708.4 4648.8 3415.3 2210.0 1361.3 428.2 124.0 44.7 12.8 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 20.5 24.3 29.4 34.5 43.5 62.6 143.2 386.0 685.1 985.5 1297.4 1537.7 1797.1 2051.5 2497.6 3493.3 4896.8 6261.9 6782.1 6908.7 6883.1 6979.0 6977.7 6440.8 5156.2 3847.4 2592.2 1694.9 508.7 144.4 46.0 11.5 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 20.5 24.3 29.4 34.5 44.7 67.7 166.2 461.4 811.7 1151.7 1512.1 1771.6 2057.9 2332.7 2850.4 4021.2 5528.2 6912.5 7363.7 7495.3 7527.3 7743.3 7793.2 7172.0 5663.7 4279.4 2974.4 2027.2 589.2 164.9 47.3 10.2 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 20.5 24.3 29.4 34.5 46.0 74.1 196.8 533.0 933.1 1298.6 1655.3 1935.2 2253.5 2574.3 3171.2 4475.0 6199.3 7538.8 7978.5 8096.1 8200.9 8454.0 8397.8 7601.4 6035.6 4592.6 3356.5 2258.6 671.1 199.4 51.1 11.5 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 19.2 20.5 24.3 29.4 35.8 47.3 81.8 227.5 604.6 1055.8 1444.4 1798.4 2098.8 2449.0 2817.1 3492.0 4928.7 6870.3 8165.1 8592.0 8698.1 8874.5 9164.7 9002.3 8030.9 6407.6 4907.0 3740.0 2491.2 752.9 233.9 56.2 11.5 1.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 17.9 20.5 24.3 29.4 35.8 47.3 88.2 256.9 676.2 1177.2 1591.4 1941.6 2261.1 2644.6 3058.7 3812.9 5381.2 7541.4 8791.4 9206.8 9298.9 9546.8 9875.3 9605.6 8459.1 6778.3 5220.2 4122.2 2722.6 833.4 267.1 60.1 12.8 1.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 17.9 20.5 24.3 29.4 35.8 48.6 94.6 287.6 747.7 1298.6 1737.1 2084.7 2424.7 2840.2 3300.3 4133.7 5835.0 8212.4 9417.8 9820.4 9899.6 10220.5 10586.0 10210.2 8888.6 7150.2 5533.3 4504.4 2953.9 915.2 301.7 63.9 12.8 1.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 17.9 20.5 24.3 29.4 35.8 49.8 97.1 309.3 797.6 1362.6 1792.0 2138.4 2498.9 2927.1 3416.6 4306.2 6080.4 8483.4 9683.6 10113.1 10244.7 10618.0 10949.0 10513.2 9122.5 7319.0 5794.1 4719.1 3030.6 1005.9 328.5 63.9 12.8 1.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 17.9 20.5 24.3 29.4 35.8 51.1 98.4 331.1 847.4 1427.7 1845.7 2192.1 2573.0 3015.3 3532.9 4477.5 6325.8 8753.1 9949.5 10407.1 10589.9 11014.2 11312.0 10814.8 9356.4 7486.4 6053.5 4933.8 3108.6 1098.0 355.3 63.9 12.8 1.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 16.6 19.2 23.0 29.4 35.8 51.1 101.0 352.8 897.3 1491.7 1900.7 2245.8 2647.1 3102.2 3649.3 4650.1 6571.2 9024.1 10214.1 10699.8 10933.7 11411.7 11673.8 11117.8 9589.0 7655.1 6314.3 5148.6 3185.3 1188.7 380.9 62.6 12.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 16.6 19.2 23.0 29.4 35.8 52.4 102.3 374.5 947.1 1555.6 1954.4 2299.5 2721.3 3189.1 3765.6 4821.4 6816.6 9293.8 10479.9 10992.5 11278.8 11808.0 12036.8 11419.4 9822.9 7822.6 6573.8 5363.3 3262.0 1279.5 407.7 62.6 12.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 16.6 19.2 23.0 29.4 35.8 51.1 101.0 361.7 912.6 1496.8 1902.0 2240.7 2633.1 3084.3 3635.2 4625.8 6531.6 8971.7 10177.0 10646.1 10878.7 11341.4 11585.6 11011.7 9488.1 7589.9 6291.3 5117.9 3172.5 1197.7 409.0 69.0 12.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 16.6 19.2 23.0 29.4 35.8 49.8 98.4 348.9 878.1 1438.0 1850.8 2180.6 2544.9 2978.2 3504.8 4429.0 6245.3 8649.6 9874.1 10298.4 10478.7 10873.6 11135.6 10605.2 9153.2 7357.3 6008.8 4872.5 3084.3 1115.9 410.3 74.1 12.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 17.9 21.7 28.1 34.5 48.6 97.1 336.2 842.3 1377.9 1798.4 2121.8 2456.7 2873.4 3374.4 4233.4 5960.2 8326.2 9571.1 9952.0 10077.3 10407.1 10684.4 10197.5 8818.3 7123.4 5725.0 4625.8 2994.8 1034.1 410.3 80.5 11.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 17.9 21.7 28.1 34.5 47.3 94.6 323.4 807.8 1319.1 1746.0 2061.7 2368.5 2767.3 3244.1 4036.5 5673.9 8004.1 9268.2 9604.4 9677.2 9939.3 10233.2 9789.7 8483.4 6890.8 5442.6 4380.4 2905.3 952.3 411.6 85.6 11.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 17.9 21.7 28.1 34.5 46.0 88.2 290.2 723.5 1201.5 1609.2 1926.2 2213.8 2571.7 2994.8 3694.0 5201.0 7368.8 8648.3 9008.7 9086.7 9291.2 9557.1 9226.0 8074.4 6546.9 5112.8 4035.3 2686.8 878.1 372.0 80.5 11.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 17.9 21.7 28.1 34.5 44.7 81.8 258.2 640.4 1083.9 1472.5 1792.0 2059.2 2374.9 2745.6 3352.7 4728.0 6733.5 8028.4 8414.4 8496.2 8643.2 8880.9 8662.3 7664.1 6201.8 4783.0 3690.2 2468.2 802.7 331.1 74.1 10.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 17.9 21.7 26.8 33.2 43.5 75.4 225.0 556.0 965.0 1335.7 1656.5 1904.5 2179.3 2496.3 3010.2 4255.1 6098.3 7408.4 7818.7 7904.4 7995.1 8203.5 8097.4 7255.0 5858.0 4453.2 3345.0 2249.6 728.6 291.4 69.0 10.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 17.9 21.7 26.8 33.2 42.2 69.0 191.7 471.7 847.4 1198.9 1521.1 1749.9 1982.5 2247.1 2667.6 3782.2 5463.0 6788.5 7223.1 7313.8 7347.1 7527.3 7533.7 6844.7 5512.9 4123.5 2999.9 2031.1 653.2 250.5 62.6 8.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 17.9 21.7 26.8 32.0 40.9 62.6 162.3 398.8 719.6 1030.2 1314.0 1522.3 1739.6 1983.8 2351.9 3309.3 4829.0 6181.4 6681.1 6770.6 6737.4 6801.3 6751.4 6150.7 4963.2 3690.2 2610.1 1707.7 565.0 213.5 58.8 10.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 17.9 21.7 25.6 32.0 38.3 57.5 132.9 325.9 593.1 861.5 1105.6 1296.1 1498.0 1721.7 2034.9 2835.0 4195.0 5575.5 6140.5 6228.7 6127.7 6075.3 5967.9 5456.6 4413.6 3256.8 2220.2 1384.3 476.8 175.1 55.0 11.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 17.9 20.5 25.6 30.7 37.1 51.1 102.3 253.1 465.3 691.5 898.6 1068.6 1255.2 1458.4 1719.2 2362.1 3561.1 4968.3 5598.5 5685.4 5516.7 5349.3 5185.6 4762.6 3862.7 2823.5 1830.4 1060.9 387.3 138.0 51.1 12.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 17.9 20.5 24.3 29.4 34.5 44.7 72.9 180.2 337.4 522.8 690.2 841.1 1012.3 1195.1 1402.2 1887.9 2927.1 4361.2 5056.5 5142.2 4907.0 4623.2 4402.1 4068.5 3313.1 2390.2 1440.5 737.5 299.1 99.7 47.3 14.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 17.9 20.5 24.3 28.1 33.2 42.2 63.9 147.0 271.0 420.5 557.3 676.2 811.7 957.4 1127.4 1513.4 2345.5 3543.2 4191.2 4280.7 4046.8 3755.3 3520.2 3209.6 2589.6 1863.6 1133.8 596.9 259.5 93.3 44.7 12.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 15.3 17.9 20.5 23.0 26.8 32.0 38.3 55.0 113.8 203.2 317.0 424.4 512.6 609.7 720.9 852.6 1140.2 1763.9 2725.1 3327.1 3419.2 3186.5 2887.4 2636.9 2350.6 1867.4 1337.0 828.3 456.3 218.6 86.9 40.9 12.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 14.1 16.6 19.2 23.0 25.6 30.7 35.8 46.0 80.5 135.5 213.5 290.2 347.7 407.7 483.2 576.5 765.6 1181.1 1905.8 2461.8 2556.4 2326.3 2019.6 1753.7 1491.7 1144.0 809.1 521.5 314.4 177.7 80.5 38.3 11.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 14.1 16.6 19.2 21.7 24.3 29.4 32.0 37.1 47.3 69.0 111.2 157.2 182.8 207.1 245.4 301.7 391.1 599.5 1087.7 1596.5 1694.9 1466.1 1151.7 871.7 632.7 420.5 282.5 214.7 173.8 138.0 74.1 34.5 10.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 14.1 16.6 19.2 21.7 24.3 28.1 30.7 34.5 40.9 53.7 79.2 111.2 131.7 143.2 162.3 191.7 240.3 356.6 646.8 958.6 1022.6 890.9 709.4 535.6 397.5 282.5 208.3 171.3 147.0 122.7 76.7 33.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
15.3 14.1 15.3 17.9 20.5 23.0 25.6 28.1 30.7 34.5 39.6 48.6 65.2 80.5 80.5 79.2 83.1 90.8 113.8 205.8 322.1 350.2 315.7 267.1 200.7 163.6 144.4 134.2 129.1 120.2 107.4 78.0 30.7 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
